MIKALOR ASFA-L - Assortment of hose clamps for medium pressure, with screwdriver

BN 2119
Overlay

1

/2

MIKALOR ASFA-L - Assortment of hose clamps for medium pressure, with screwdriver

BN 2119
Standard
DIN 3017
Material type
W2
Brand
MIKALOR
Brandtype
ASFA-L
Material
Stainless steel / steel zinc plated

Description

Product features

  • ASFA-L 9 mm light series
  • band and housing: stainless steel X6Cr17/1.4016
  • screw: steel zinc plated

Scope of Supply

Content BN 1367

Quantity / Hose diameter d1

20 / 8-16

20 / 12-22

20 / 16-27

20 / 20-32

15 / 25-40

10 / 32-50

5 / 40-60

1 Screwdriver BN 20577

Net price per assortment

Variants

CAD