Huck® 3585 - Hydraulic blind rivet tool without nose assembly

BN 28709
Overlay

Huck® 3585 - Hydraulic blind rivet tool without nose assembly

BN 28709
Brand
Huck®
Brandtype
3585
Material
Multiple Materials

Description

Product features

  • For rivet-Ø: 15,9-19,1
  • Weight with pull head: 8,7 kg
  • Stroke: 46 mm
  • Pulling force: 203 kN

Variants