AVDEL® 07537-00200 - Hydropneumatic rivet tool for speed rivets

BN 32156
Overlay

1

/2

AVDEL® 07537-00200 - Hydropneumatic rivet tool for speed rivets

BN 32156
Brand
AVDEL®
Brandtype
07537-00200
Material
Multiple Materials
Product application features

Description

Product features

  • For rivet-Ø: 2,4-6

  • Weight 2,2 kg

  • Stroke: 30 mm

  • Cycle time (approx.): 1 second

  • Operating pressure 5-7 bar

  • Air consumption 2,6 l free air / cycle

Variants