Parallel keys deep pattern, face side domed

BN 4629
Product image of Parallel keys deep pattern, face side domed
  1. Product image of Parallel keys deep pattern, face side domed
  2. Technical drawing with dimensions of Parallel keys deep pattern, face side domed
  3. Functional principle of Parallel keys deep pattern, face side domed
Overlay

1

/3
Product image of Parallel keys deep pattern, face side domed
  • Product image of Parallel keys deep pattern, face side domed
  • Technical drawing with dimensions of Parallel keys deep pattern, face side domed
  • Functional principle of Parallel keys deep pattern, face side domed

Parallel keys deep pattern, face side domed

BN 4629
Standard
DIN 6885 A ISO R773 VSM 15161 A ~UNI 6604 A ~ČSN 022513
Material
Stainless steel
Material type
A4

Functional Principle

Variants

CAD