Martin - Machine levelling feet with threaded stud, articulated 30°, with non slip rubber insert

BN 54225
Product image of Martin - Machine levelling feet with threaded stud, articulated 30°, with non slip rubber insert
  1. Product image of Martin - Machine levelling feet with threaded stud, articulated 30°, with non slip rubber insert
  2. Technical drawing with dimensions of Martin - Machine levelling feet with threaded stud, articulated 30°, with non slip rubber insert
Overlay

1

/2
Product image of Martin - Machine levelling feet with threaded stud, articulated 30°, with non slip rubber insert
  • Product image of Martin - Machine levelling feet with threaded stud, articulated 30°, with non slip rubber insert
  • Technical drawing with dimensions of Martin - Machine levelling feet with threaded stud, articulated 30°, with non slip rubber insert

Martin - Machine levelling feet with threaded stud, articulated 30°, with non slip rubber insert

BN 54225
Material type
(AISI 304)
Brand
Martin
Material
Stainless steel

Description

Product features

  • Base material: Reinforced polyamide black
  • Pad: vulcanized rubber NBR 70

Variants