southco® C2 - Lever latches large non-locking, sealed, flush trigger, adjustable grip

BN 31769
Product image of southco® C2 - Lever latches large non-locking, sealed, flush trigger, adjustable grip
  1. Product image of southco® C2 - Lever latches large non-locking, sealed, flush trigger, adjustable grip
  2. Technical drawing with dimensions of southco® C2 - Lever latches large non-locking, sealed, flush trigger, adjustable grip
Overlay

1

/2
Product image of southco® C2 - Lever latches large non-locking, sealed, flush trigger, adjustable grip
  • Product image of southco® C2 - Lever latches large non-locking, sealed, flush trigger, adjustable grip
  • Technical drawing with dimensions of southco® C2 - Lever latches large non-locking, sealed, flush trigger, adjustable grip

southco® C2 - Lever latches large non-locking, sealed, flush trigger, adjustable grip

BN 31769
Brand
southco®
Brandtype
C2
Material
Zinc die-casting
Base coat
powder coated black

Description

Product features

  • This product contains additional materials

Further documentation: C2

Variants