southco® C5 - Lever latches large key-locking (CH751), with dust shutter, adjustable grip

BN 57215
Product image of southco® C5 - Lever latches large key-locking (CH751), with dust shutter, adjustable grip
  1. Product image of southco® C5 - Lever latches large key-locking (CH751), with dust shutter, adjustable grip
  2. Technical drawing with dimensions of southco® C5 - Lever latches large key-locking (CH751), with dust shutter, adjustable grip
Overlay

1

/2
Product image of southco® C5 - Lever latches large key-locking (CH751), with dust shutter, adjustable grip
  • Product image of southco® C5 - Lever latches large key-locking (CH751), with dust shutter, adjustable grip
  • Technical drawing with dimensions of southco® C5 - Lever latches large key-locking (CH751), with dust shutter, adjustable grip

southco® C5 - Lever latches large key-locking (CH751), with dust shutter, adjustable grip

BN 57215
Brand
southco®
Brandtype
C5
Material
Zinc die-casting
Surface
powder coated black

Description

Product features

  • This product contains additional materials

Further documentation: C5

Variants