Dubo® - Locking and sealing rings

BN 1078
Product image of Dubo® - Locking and sealing rings
  1. Product image of Dubo® - Locking and sealing rings
  2. Technical drawing with dimensions of Dubo® - Locking and sealing rings
  3. Functional principle of Dubo® - Locking and sealing rings
Overlay

1

/3
Product image of Dubo® - Locking and sealing rings
  • Product image of Dubo® - Locking and sealing rings
  • Technical drawing with dimensions of Dubo® - Locking and sealing rings
  • Functional principle of Dubo® - Locking and sealing rings

Dubo® - Locking and sealing rings

BN 1078
Brand
Dubo®
Material
Polyamide
Material type
PA 6
Color
white

Description

Product features

  • Operating temperature range: -60 °C ... +80 °C

Additional information

For screws ≥ 8.8, use toothed lock washer BN 1080.

Functional Principle

1. Before tightening

2. After tightening

Variants

CAD