Haeger® 618™ MSP 5He - Insertion machine without Positiv Stop System, without Autofeed System

BN 26714
Product image of Haeger® 618™ MSP 5He - Insertion machine without Positiv Stop System, without Autofeed System
  1. Product image of Haeger® 618™ MSP 5He - Insertion machine without Positiv Stop System, without Autofeed System
  2. Technical drawing with dimensions of Haeger® 618™ MSP 5He - Insertion machine without Positiv Stop System, without Autofeed System
Overlay

1

/2
Product image of Haeger® 618™ MSP 5He - Insertion machine without Positiv Stop System, without Autofeed System
  • Product image of Haeger® 618™ MSP 5He - Insertion machine without Positiv Stop System, without Autofeed System
  • Technical drawing with dimensions of Haeger® 618™ MSP 5He - Insertion machine without Positiv Stop System, without Autofeed System

Haeger® 618™ MSP 5He - Insertion machine without Positiv Stop System, without Autofeed System

BN 26714
Brandtype
618™ MSP 5He
Brand
Haeger®
Material
Multiple Materials

Description

Product features

  • Force Range: 2,67 - 53,88 kN
  • Throat depth: 456 mm
  • Height: 2134 mm
  • Width: 864 mm
  • Depth: 1092 mm
  • Weight: 726 kg
  • TPS-Tooling Protection System and Tooling Storage
  • With Touchscreen and Programmsoftware
  • Optional with TIS Turret Insertion System
  • Optional with MAS-350 Autofeed System

Additional information

For studs, nuts, standoffs from M2 to M10. In the corresponding base material

Variants