Haeger® OneTouch™ 824™ 5He LITE - Insertion machine with manual positon controlled Turret Insertion System, with Autofeed System

BN 26703
Overlay

1

/2

Haeger® OneTouch™ 824™ 5He LITE - Insertion machine with manual positon controlled Turret Insertion System, with Autofeed System

BN 26703
Brandtype
OneTouch™ 824™ 5He LITE
Brand
Haeger®
Material
Multiple Materials

Description

Product features

  • Force Range: 3,56 - 71,17 kN
  • Throad depth: 610 mm
  • Hight: 2515 mm
  • Width: 1041 mm
  • Depth: 1626 mm
  • Weight: 1406 kg
  • New Shuttle-Bracket and Shuttle with integrated Connctors eliminating alignment challenges
  • With two Autofeed System (MAS-350)
  • 2-way autofeed System for Clinching elements
  • TIS Turret Insertion System
  • With bigger Touchscreen and Programmsoftware
  • A program can be called up within 10 seconds
  • Programmsoftware with more options
  • Fastener length measuring system (only presses fasteners with the correct length)

Additional information

For studs, nuts, standoffs from M2 to M10. In the corresponding base material

Variants