FS® - Prevailing torque type hex lock nuts type FS® all-metal

BN 20168
Product image of FS® - Prevailing torque type hex lock nuts type FS® all-metal
  1. Product image of FS® - Prevailing torque type hex lock nuts type FS® all-metal
  2. Technical drawing with dimensions of FS® - Prevailing torque type hex lock nuts type FS® all-metal
Overlay

1

/2
Product image of FS® - Prevailing torque type hex lock nuts type FS® all-metal
  • Product image of FS® - Prevailing torque type hex lock nuts type FS® all-metal
  • Technical drawing with dimensions of FS® - Prevailing torque type hex lock nuts type FS® all-metal

FS® - Prevailing torque type hex lock nuts type FS® all-metal

BN 20168
Standard
ISO 7042 DIN 980 M
Brand
FS®
Material
Steel
Property class
8
Surface
zinc plated yellow passivated

Description

Additional information

Existing technical approvals in train business.

Variants

CAD