FS® - Prevailing torque type hex lock nuts type FS® all-metal

BN 2078
Product image of FS® - Prevailing torque type hex lock nuts type FS® all-metal
  1. Product image of FS® - Prevailing torque type hex lock nuts type FS® all-metal
  2. Technical drawing with dimensions of FS® - Prevailing torque type hex lock nuts type FS® all-metal
Overlay

1

/2
Product image of FS® - Prevailing torque type hex lock nuts type FS® all-metal
  • Product image of FS® - Prevailing torque type hex lock nuts type FS® all-metal
  • Technical drawing with dimensions of FS® - Prevailing torque type hex lock nuts type FS® all-metal

FS® - Prevailing torque type hex lock nuts type FS® all-metal

BN 2078
Standard
ISO 7042
Brand
FS®
Material
Steel
Property class
8
Surface
hot dip galvanized

Description

Additional information

Certificate acc. EN 10204 3.1 available on request. For mating hex head screws property class 5.6.

Variants

CAD