J.Lanfranco ERM ZH/BT - Slotted self locking hex nuts all metal, with rotating, captive washer

BN 38389
Overlay

1

/2

J.Lanfranco ERM ZH/BT - Slotted self locking hex nuts all metal, with rotating, captive washer

BN 38389
Brand
J.Lanfranco
Brandtype
ERM ZH/BT
Material
Stainless steel
Material type
A4
Property class
80

Description

Product features

  • Temperature range: -200 °C ... +400 °C

Additional information

Properties and functional test comply with EN ISO 2320 (DIN 267).

Assembly

Fastening elements made of austenitic steels tend to seize during assembly (galling). This can be reduced by using a suitable screw lubricant past or a sliding coating (in the case of larger quantities; on request).

Variants