Prevailing torque type hex lock nuts all-metal, high type

BN 19174
Product image of Prevailing torque type hex lock nuts all-metal, high type
  1. Product image of Prevailing torque type hex lock nuts all-metal, high type
  2. Technical drawing with dimensions of Prevailing torque type hex lock nuts all-metal, high type
Overlay

1

/2
Product image of Prevailing torque type hex lock nuts all-metal, high type
  • Product image of Prevailing torque type hex lock nuts all-metal, high type
  • Technical drawing with dimensions of Prevailing torque type hex lock nuts all-metal, high type

Prevailing torque type hex lock nuts all-metal, high type

BN 19174
Standard
~DIN 980 M (Standard withdrawn)
Material
Steel
Property class
6
Surface
zinc plated blue

Description

Product features

  • Retaining element: stainless steel 1.4310 zinc plated blue

Additional information

Locking system according to present specification is subject to reduced clamping effect compared to ISO 2320.

Variants

CAD