SPELSBERG® TS - Mounting rails

BN 22858
Product image of SPELSBERG® TS - Mounting rails
  1. Product image of SPELSBERG® TS - Mounting rails
  2. Technical drawing with dimensions of SPELSBERG® TS - Mounting rails
Overlay

1

/2
Product image of SPELSBERG® TS - Mounting rails
  • Product image of SPELSBERG® TS - Mounting rails
  • Technical drawing with dimensions of SPELSBERG® TS - Mounting rails

SPELSBERG® TS - Mounting rails

BN 22858
Standard
DIN 60715
Brand
SPELSBERG®
Brandtype
TS
Material
Steel
Surface
zinc plated

Description

Product features

  • Dimension: 15 x 5,5 mm

Variants

CAD