FASTEKS® FILKO HEXPoly - Blind rivet nuts small countersunk head, semi-hexagonal shank, open end

BN 25567
Product image of FASTEKS® FILKO HEXPoly - Blind rivet nuts small countersunk head, semi-hexagonal shank, open end
  1. Product image of FASTEKS® FILKO HEXPoly - Blind rivet nuts small countersunk head, semi-hexagonal shank, open end
  2. Technical drawing with dimensions of FASTEKS® FILKO HEXPoly - Blind rivet nuts small countersunk head, semi-hexagonal shank, open end
Overlay

1

/2
Product image of FASTEKS® FILKO HEXPoly - Blind rivet nuts small countersunk head, semi-hexagonal shank, open end
  • Product image of FASTEKS® FILKO HEXPoly - Blind rivet nuts small countersunk head, semi-hexagonal shank, open end
  • Technical drawing with dimensions of FASTEKS® FILKO HEXPoly - Blind rivet nuts small countersunk head, semi-hexagonal shank, open end

FASTEKS® FILKO HEXPoly - Blind rivet nuts small countersunk head, semi-hexagonal shank, open end

BN 25567
Headform
Low profile head / small countersunk head
Brand
FASTEKS®
Brandtype
FILKO HEXPoly
Material
Stainless steel
Material type
A2

Description

Product features

  • With increased twisting resistance

Assembly

Countersinking of bore not necessary.

Variants

CAD