FASTEKS® FILKO SK - Blind rivet nuts countersunk head 90°, round shank, open end

BN 25557
Product image of FASTEKS® FILKO SK - Blind rivet nuts countersunk head 90°, round shank, open end
  1. Product image of FASTEKS® FILKO SK - Blind rivet nuts countersunk head 90°, round shank, open end
  2. Technical drawing with dimensions of FASTEKS® FILKO SK - Blind rivet nuts countersunk head 90°, round shank, open end
  3. Assembly illustration for FASTEKS® FILKO SK - Blind rivet nuts countersunk head 90°, round shank, open end
Overlay

1

/3
Product image of FASTEKS® FILKO SK - Blind rivet nuts countersunk head 90°, round shank, open end
  • Product image of FASTEKS® FILKO SK - Blind rivet nuts countersunk head 90°, round shank, open end
  • Technical drawing with dimensions of FASTEKS® FILKO SK - Blind rivet nuts countersunk head 90°, round shank, open end
  • Assembly illustration for FASTEKS® FILKO SK - Blind rivet nuts countersunk head 90°, round shank, open end

FASTEKS® FILKO SK - Blind rivet nuts countersunk head 90°, round shank, open end

BN 25557
Headform
Countersunk head
Brand
FASTEKS®
Brandtype
FILKO SK
Material
Stainless steel
Material type
A2

Assembly

The countersunk head rivet nut requires a perfect 90° countersink.

After the rivet nut is assembled, the flat head should protrude through the clamped part at least 0,1 mm. During tightening the component that's being fastened will press against the head, consequently preventing the rivet nut from rotating.

Variants

CAD