FASTEKS® FBR FGD…ALST - Blind rivets Grooved dome head

BN 21433
Product image of FASTEKS® FBR FGD…ALST - Blind rivets Grooved dome head
  1. Product image of FASTEKS® FBR FGD…ALST - Blind rivets Grooved dome head
  2. Technical drawing with dimensions of FASTEKS® FBR FGD…ALST - Blind rivets Grooved dome head
  3. Assembly illustration for FASTEKS® FBR FGD…ALST - Blind rivets Grooved dome head
Overlay

1

/3
Product image of FASTEKS® FBR FGD…ALST - Blind rivets Grooved dome head
  • Product image of FASTEKS® FBR FGD…ALST - Blind rivets Grooved dome head
  • Technical drawing with dimensions of FASTEKS® FBR FGD…ALST - Blind rivets Grooved dome head
  • Assembly illustration for FASTEKS® FBR FGD…ALST - Blind rivets Grooved dome head

FASTEKS® FBR FGD…ALST - Blind rivets Grooved dome head

BN 21433
Headform
Domed
Brand
FASTEKS®
Brandtype
FBR FGD…ALST
Material
Aluminum
Material type
EN AW 5056 (AlMg5)
Surface
polished

Description

Product features

  • Rivet: aluminum EN AW 5056 (AlMg5)
  • Mandrel: steel zinc plated

Additional information

The specified shear and tensile forces are typical values​​.

Assembly

Variants