FASTEKS® FBR FSC…ALST - Blind rivets Standard countersunk head

BN 21401
Overlay

1

/2

FASTEKS® FBR FSC…ALST - Blind rivets Standard countersunk head

BN 21401
Headform
Countersunk head
Brand
FASTEKS®
Brandtype
FBR FSC…ALST
Material
Aluminum
Material type
EN AW 5154 (AlMg3,5)
Surface
polished

Description

Product features

  • Rivet: aluminum EN AW 5154 (AlMg3,5)
  • Mandrel: steel zinc plated

Additional information

The specified shear and tensile forces are minimum values​​.

Variants