POP® AD...ABS AD...ABS - Blind rivets Standard dome head

BN 3328
Overlay

1

/2

POP® AD...ABS AD...ABS - Blind rivets Standard dome head

BN 3328
Standard
~DIN 7337 A ~ISO 15981 ~UNI 9200 A ~ČSN 022391
Headform
Domed
Brand
POP®
Brandtype
AD...ABS
Material
Aluminum
Material type
EN AW 5052 (AlMg2,5)
Surface
plain

Description

Product features

  • Rivet / Mandrel: aluminum

Variants

CAD