Round head square neck bolts without hex nuts

BN 31107
Overlay

1

/2

Round head square neck bolts without hex nuts

BN 31107
Standard
DIN 603 ~UNI 5732 ~ČSN 021319
Headform
Round with square neck
Thread
partially threaded
Material
Stainless steel
Material type
A4

Description

Additional information

At manufacturer's option, the diameter of the shaft may correspond with the pitch diameter.

Variants

CAD