southco® A7 - Over-center lever latches non-locking, tapped mounting hole 10-32 UNF x .38 deep

BN 57054
Product image of southco® A7 - Over-center lever latches non-locking, tapped mounting hole 10-32 UNF x .38 deep
  1. Product image of southco® A7 - Over-center lever latches non-locking, tapped mounting hole 10-32 UNF x .38 deep
  2. Technical drawing with dimensions of southco® A7 - Over-center lever latches non-locking, tapped mounting hole 10-32 UNF x .38 deep
Overlay

1

/2
Product image of southco® A7 - Over-center lever latches non-locking, tapped mounting hole 10-32 UNF x .38 deep
  • Product image of southco® A7 - Over-center lever latches non-locking, tapped mounting hole 10-32 UNF x .38 deep
  • Technical drawing with dimensions of southco® A7 - Over-center lever latches non-locking, tapped mounting hole 10-32 UNF x .38 deep

southco® A7 - Over-center lever latches non-locking, tapped mounting hole 10-32 UNF x .38 deep

BN 57054
Brand
southco®
Brandtype
A7
Material
Zinc die-casting
Surface
satin silver coated

Description

Product features

  • This product contains additional materials

Further documentation: A7

Variants