PEM® PF11MW - Flare-mounted captive panel screws with slot and Phillips form H recess, with MAThread® thread, for metallic materials with Anti-cross threading feature

BN 26810
Product image of PEM® PF11MW - Flare-mounted captive panel screws with slot and Phillips form H recess, with MAThread® thread, for metallic materials with Anti-cross threading feature
  1. Product image of PEM® PF11MW - Flare-mounted captive panel screws with slot and Phillips form H recess, with MAThread® thread, for metallic materials with Anti-cross threading feature
  2. Technical drawing with dimensions of PEM® PF11MW - Flare-mounted captive panel screws with slot and Phillips form H recess, with MAThread® thread, for metallic materials with Anti-cross threading feature
Overlay

1

/2
Product image of PEM® PF11MW - Flare-mounted captive panel screws with slot and Phillips form H recess, with MAThread® thread, for metallic materials with Anti-cross threading feature
  • Product image of PEM® PF11MW - Flare-mounted captive panel screws with slot and Phillips form H recess, with MAThread® thread, for metallic materials with Anti-cross threading feature
  • Technical drawing with dimensions of PEM® PF11MW - Flare-mounted captive panel screws with slot and Phillips form H recess, with MAThread® thread, for metallic materials with Anti-cross threading feature

PEM® PF11MW - Flare-mounted captive panel screws with slot and Phillips form H recess, with MAThread® thread, for metallic materials with Anti-cross threading feature

BN 26810
Brandtype
PF11MW
Drive
Cross recess H (Phillips)
Brand
PEM®
Material
Aluminum
Surface
plain
Design
with Anti-cross threading feature

Description

Product features

  • Knurled knob / retainer: aluminum
  • Screw: steel hardened, zinc plated
  • Spring / Washer: stainless steel AISI 300
  • Includes MAThread® anti-cross threading feature

Variants