PEM® PF50 - Self-clinching captive panel screws with phillips recess form H, with UNC thread, for metallic materials

BN 26831
Product image of PEM® PF50 - Self-clinching captive panel screws with phillips recess form H, with UNC thread, for metallic materials
  1. Product image of PEM® PF50 - Self-clinching captive panel screws with phillips recess form H, with UNC thread, for metallic materials
  2. Technical drawing with dimensions of PEM® PF50 - Self-clinching captive panel screws with phillips recess form H, with UNC thread, for metallic materials
Overlay

1

/2
Product image of PEM® PF50 - Self-clinching captive panel screws with phillips recess form H, with UNC thread, for metallic materials
  • Product image of PEM® PF50 - Self-clinching captive panel screws with phillips recess form H, with UNC thread, for metallic materials
  • Technical drawing with dimensions of PEM® PF50 - Self-clinching captive panel screws with phillips recess form H, with UNC thread, for metallic materials

PEM® PF50 - Self-clinching captive panel screws with phillips recess form H, with UNC thread, for metallic materials

BN 26831
Drive
Cross recess H (Phillips)
Brand
PEM®
Brandtype
PF50
Material
Steel
Surface
nickel plated

Description

Product features

  • Retainer / screw: steel nickel plated
  • Knurled knob: steel nickel plated
  • Spring: stainless steel AISI 300
  • For use in sheet hardness max. HRB 60

Variants