PEM® PFC2 - Self-clinching captive panel screws with slotted head, for metallic materials

BN 20715
Product image of PEM® PFC2 - Self-clinching captive panel screws with slotted head, for metallic materials
  1. Product image of PEM® PFC2 - Self-clinching captive panel screws with slotted head, for metallic materials
  2. Technical drawing with dimensions of PEM® PFC2 - Self-clinching captive panel screws with slotted head, for metallic materials
Overlay

1

/2
Product image of PEM® PFC2 - Self-clinching captive panel screws with slotted head, for metallic materials
  • Product image of PEM® PFC2 - Self-clinching captive panel screws with slotted head, for metallic materials
  • Technical drawing with dimensions of PEM® PFC2 - Self-clinching captive panel screws with slotted head, for metallic materials

PEM® PFC2 - Self-clinching captive panel screws with slotted head, for metallic materials

BN 20715
Drive
Slot
Brand
PEM®
Brandtype
PFC2
Material
Stainless steel
Material type
(AISI 300)
Surface
passivated

Description

Product features

  • Retainer / screw / spring: stainless steel AISI 300
  • Retaining ring: nylon
  • For use in sheet hardness max. HRB 80

Variants

CAD