PEM® IFHP - Self-clinching threaded studs ingress protected, for metallic materials

BN 29312
Product image of PEM® IFHP - Self-clinching threaded studs ingress protected, for metallic materials
  1. Product image of PEM® IFHP - Self-clinching threaded studs ingress protected, for metallic materials
  2. Technical drawing with dimensions of PEM® IFHP - Self-clinching threaded studs ingress protected, for metallic materials
  3. Assembly illustration for PEM® IFHP - Self-clinching threaded studs ingress protected, for metallic materials
Overlay

1

/3
Product image of PEM® IFHP - Self-clinching threaded studs ingress protected, for metallic materials
  • Product image of PEM® IFHP - Self-clinching threaded studs ingress protected, for metallic materials
  • Technical drawing with dimensions of PEM® IFHP - Self-clinching threaded studs ingress protected, for metallic materials
  • Assembly illustration for PEM® IFHP - Self-clinching threaded studs ingress protected, for metallic materials

PEM® IFHP - Self-clinching threaded studs ingress protected, for metallic materials

BN 29312
Material type
A286
Brand
PEM®
Brandtype
IFHP
Material
Stainless steel
Material execution
precipitation-hardened
Surface
passivated

Description

Product features

  • For use in sheet hardness max.HRB 92
  • Ingress repellent capability, meeting IPX7 and IPX9K IP ratings, meets ISO: 20653-2014
  • No rubber gasket or sealants needed

Assembly

Variants