MTCONNECTIVITY Power Socket 02.2. - Power Socket with internal thread, massive Press-Fit Technology, pins arranged in two rows

BN 23102
Product image of MTCONNECTIVITY Power Socket 02.2. - Power Socket with internal thread, massive Press-Fit Technology, pins arranged in two rows
  1. Product image of MTCONNECTIVITY Power Socket 02.2. - Power Socket with internal thread, massive Press-Fit Technology, pins arranged in two rows
  2. Technical drawing with dimensions of MTCONNECTIVITY Power Socket 02.2. - Power Socket with internal thread, massive Press-Fit Technology, pins arranged in two rows
Overlay

1

/2
Product image of MTCONNECTIVITY Power Socket 02.2. - Power Socket with internal thread, massive Press-Fit Technology, pins arranged in two rows
  • Product image of MTCONNECTIVITY Power Socket 02.2. - Power Socket with internal thread, massive Press-Fit Technology, pins arranged in two rows
  • Technical drawing with dimensions of MTCONNECTIVITY Power Socket 02.2. - Power Socket with internal thread, massive Press-Fit Technology, pins arranged in two rows

MTCONNECTIVITY Power Socket 02.2. - Power Socket with internal thread, massive Press-Fit Technology, pins arranged in two rows

BN 23102
Brand
MTCONNECTIVITY
Brandtype
Power Socket 02.2.
Material
Brass
Surface
tin-plated

Description

Product features

  • Base body: Brass CuZn39Pb3, tin-plated
  • High-current PCB connection up to 1000 A
  • For attaching cable lugs, midi fuses, mega fuses and more to PCBs
  • For use where smaller press-in forces are required
  • For use in layouts which do not allow pins all across the base
  • Holding force: according to IEC 352-5
  • Press-fit force: max. 250 N per pin / min. 40 N per pin
  • Press-out force: min. 30 N per pin
  • PCB thickness: min. 1,6 mm

Variants

CAD