KOENIG EXPANDER® LK 950 - Sealing plugs

BN 26202
Product image of KOENIG EXPANDER® LK 950 - Sealing plugs
  1. Product image of KOENIG EXPANDER® LK 950 - Sealing plugs
  2. Technical drawing with dimensions of KOENIG EXPANDER® LK 950 - Sealing plugs
  3. Functional principle of KOENIG EXPANDER® LK 950 - Sealing plugs
Overlay

1

/3
Product image of KOENIG EXPANDER® LK 950 - Sealing plugs
  • Product image of KOENIG EXPANDER® LK 950 - Sealing plugs
  • Technical drawing with dimensions of KOENIG EXPANDER® LK 950 - Sealing plugs
  • Functional principle of KOENIG EXPANDER® LK 950 - Sealing plugs

KOENIG EXPANDER® LK 950 - Sealing plugs

BN 26202
Brand
KOENIG EXPANDER®
Brandtype
LK 950
Material
Case hardening steel
Material execution
soft annealed
Base coat
blued

Description

Product features

  • Sleeve: case hardening steel soft annealed gun metal-finish
  • Mandrel: steel, plain finish special oil film lubrication

Functional Principle

Variants

CAD