ELESA® BMST.L - Snap door lock for T-slot profile for pull opening by means of lifting lever

BN 13583
Product image of ELESA® BMST.L - Snap door lock for T-slot profile for pull opening by means of lifting lever
  1. Product image of ELESA® BMST.L - Snap door lock for T-slot profile for pull opening by means of lifting lever
  2. Technical drawing with dimensions of ELESA® BMST.L - Snap door lock for T-slot profile for pull opening by means of lifting lever
Overlay

1

/2
Product image of ELESA® BMST.L - Snap door lock for T-slot profile for pull opening by means of lifting lever
  • Product image of ELESA® BMST.L - Snap door lock for T-slot profile for pull opening by means of lifting lever
  • Technical drawing with dimensions of ELESA® BMST.L - Snap door lock for T-slot profile for pull opening by means of lifting lever

ELESA® BMST.L - Snap door lock for T-slot profile for pull opening by means of lifting lever

BN 13583
Brand
ELESA®
Brandtype
BMST.L
Material
Technopolymer, glass-fiber reinforced
Color
black, matte finish

Description

Product features

  • Spring: Stainless steel
  • Clamping plate: steel black-oxidized

Variants