southco® NYLATCH NY - Grommets push / pull style

BN 24913
Product image of southco® NYLATCH NY - Grommets push / pull style
  1. Product image of southco® NYLATCH NY - Grommets push / pull style
  2. Technical drawing with dimensions of southco® NYLATCH NY - Grommets push / pull style
Overlay

1

/2
Product image of southco® NYLATCH NY - Grommets push / pull style
  • Product image of southco® NYLATCH NY - Grommets push / pull style
  • Technical drawing with dimensions of southco® NYLATCH NY - Grommets push / pull style

southco® NYLATCH NY - Grommets push / pull style

BN 24913
Brand
southco®
Brandtype
NYLATCH NY
Material
Polycarbonate
Color
white

Description

Product features

Further documentation: NY

Variants