Camloc® 2600/2700 - Receptacles type A, cast

BN 34017
Product image of Camloc® 2600/2700 - Receptacles type A, cast
  1. Product image of Camloc® 2600/2700 - Receptacles type A, cast
  2. Technical drawing with dimensions of Camloc® 2600/2700 - Receptacles type A, cast
  3. Assembly illustration for Camloc® 2600/2700 - Receptacles type A, cast
Overlay

1

/3
Product image of Camloc® 2600/2700 - Receptacles type A, cast
  • Product image of Camloc® 2600/2700 - Receptacles type A, cast
  • Technical drawing with dimensions of Camloc® 2600/2700 - Receptacles type A, cast
  • Assembly illustration for Camloc® 2600/2700 - Receptacles type A, cast

Camloc® 2600/2700 - Receptacles type A, cast

BN 34017
Brand
Camloc®
Brandtype
2600/2700
Material
Hard bronze
Surface
zinc plated

Description

Product features

Further documentation: 2600/2700 Series

Assembly

Variants