Camloc® 2600/2700 - Receptacles type A, narrow width

BN 34024
Product image of Camloc® 2600/2700 - Receptacles type A, narrow width
  1. Product image of Camloc® 2600/2700 - Receptacles type A, narrow width
  2. Technical drawing with dimensions of Camloc® 2600/2700 - Receptacles type A, narrow width
  3. Assembly illustration for Camloc® 2600/2700 - Receptacles type A, narrow width
Overlay

1

/3
Product image of Camloc® 2600/2700 - Receptacles type A, narrow width
  • Product image of Camloc® 2600/2700 - Receptacles type A, narrow width
  • Technical drawing with dimensions of Camloc® 2600/2700 - Receptacles type A, narrow width
  • Assembly illustration for Camloc® 2600/2700 - Receptacles type A, narrow width

Camloc® 2600/2700 - Receptacles type A, narrow width

BN 34024
Brand
Camloc®
Brandtype
2600/2700
Material
Hard bronze
Surface
zinc plated

Description

Product features

Further documentation: 2600/2700 Series

Assembly

Variants