Camloc® 2600 - Studs cross recess pan head Phillips

BN 34035
Overlay

1

/2

Camloc® 2600 - Studs cross recess pan head Phillips

BN 34035
Brand
Camloc®
Brandtype
2600
Material
Stainless steel

Description

Product features

  • Max. tensile strength 1330 N

  • Working load 900 N

Further documentation: 2600/2700 Series

Variants