Camloc® 2600 - Studs slotted recess pan head

BN 34036
Overlay

1

/2

Camloc® 2600 - Studs slotted recess pan head

BN 34036
Drive
Slot
Brand
Camloc®
Brandtype
2600
Material
Stainless steel

Description

Product features

  • Max. tensile strength 1330 N
  • Working load 900 N

Further documentation: 2600/2700 Series

Variants