Camloc® 715F - Push-Turn Fasteners slotted recess head, spring cup plastic (POM) black

BN 34059
Overlay

1

/3

Camloc® 715F - Push-Turn Fasteners slotted recess head, spring cup plastic (POM) black

BN 34059
Drive
Slot
Brand
Camloc®
Brandtype
715F
Material
Stainless steel

Description

Product features

  • Max. tensile strength 700 N
  • Working load 600 N

Further documentation: 715F Series

Assembly

Variants