Camloc® 716F - Receptacles

BN 34119
Overlay

1

/3

Camloc® 716F - Receptacles

BN 34119
Brand
Camloc®
Brandtype
716F
Material
Stainless steel

Description

Product features

  • Max.tensile strength 1400 N
  • Working load 1200 N

Further documentation: 716F Series

Assembly

Variants