Camloc® 716F - Push-Turn Fasteners slotted recess head, spring cup plastic (POM) black

BN 34120
Product image of Camloc® 716F - Push-Turn Fasteners slotted recess head, spring cup plastic (POM) black
  1. Product image of Camloc® 716F - Push-Turn Fasteners slotted recess head, spring cup plastic (POM) black
  2. Technical drawing with dimensions of Camloc® 716F - Push-Turn Fasteners slotted recess head, spring cup plastic (POM) black
  3. Assembly illustration for Camloc® 716F - Push-Turn Fasteners slotted recess head, spring cup plastic (POM) black
Overlay

1

/3
Product image of Camloc® 716F - Push-Turn Fasteners slotted recess head, spring cup plastic (POM) black
  • Product image of Camloc® 716F - Push-Turn Fasteners slotted recess head, spring cup plastic (POM) black
  • Technical drawing with dimensions of Camloc® 716F - Push-Turn Fasteners slotted recess head, spring cup plastic (POM) black
  • Assembly illustration for Camloc® 716F - Push-Turn Fasteners slotted recess head, spring cup plastic (POM) black

Camloc® 716F - Push-Turn Fasteners slotted recess head, spring cup plastic (POM) black

BN 34120
Drive
Slot
Brand
Camloc®
Brandtype
716F
Material
Stainless steel

Description

Product features

  • Max. tensile strength 1400 N
  • Working load 1200 N

Further documentation: 716F Series

Assembly

Variants