Camloc® 991F - Studs hex head slotted recess

BN 34162
Overlay

1

/2

Camloc® 991F - Studs hex head slotted recess

BN 34162
Drive
Hexagon with slot
Brand
Camloc®
Brandtype
991F
Material
Steel
Surface
zinc plated

Description

Product features

  • Max. tensile strength 10000 N
  • Working load 7000 N

Further documentation: 991F Series

Variants