FASTEKS® PRECISKO DRS - High-precision locknuts with radial set screw, turned version

BN 38350
Product image of FASTEKS® PRECISKO DRS - High-precision locknuts with radial set screw, turned version
  1. Product image of FASTEKS® PRECISKO DRS - High-precision locknuts with radial set screw, turned version
  2. Technical drawing with dimensions of FASTEKS® PRECISKO DRS - High-precision locknuts with radial set screw, turned version
Overlay

1

/2
Product image of FASTEKS® PRECISKO DRS - High-precision locknuts with radial set screw, turned version
  • Product image of FASTEKS® PRECISKO DRS - High-precision locknuts with radial set screw, turned version
  • Technical drawing with dimensions of FASTEKS® PRECISKO DRS - High-precision locknuts with radial set screw, turned version

FASTEKS® PRECISKO DRS - High-precision locknuts with radial set screw, turned version

BN 38350
Brand
FASTEKS®
Brandtype
PRECISKO DRS
Material
Steel
Property class
Rm 800-950
Base coat
black-oxidized

Description

Product features

  • Axial runout: 0,01
  • Tensile strength: Rm 800 – 950 N/mm2
  • Threaded and face: plain, oiled

Variants

CAD