Hex head screws fully threaded

BN 60
Overlay

1

/2

Hex head screws fully threaded

BN 60
Standard
DIN 933 (Standard withdrawn) ISO 4017 ~UNI 5739 ~ČSN 021103
Headform
Hexagon
Drive
Hexagon
Thread
fully threaded
Material
Steel
Property class
8.8 U
Surface
hot dip galvanized

Description

Additional information

Head marking for hot dip galvanized screws with thread undersize of tolerance class 6az in accordance with ISO965-4: «8.8 U»

Hot dip galvanized screws M8, M10 according to the present specification are subject to a reduced load capacity according to ISO10684 due to their thread undersize before hot dip galvanizing.

Variants

CAD