Peiner - Sets of heavy hex structural bolts HV with hex head screw, nut and washers

BN 97
Product image of Peiner - Sets of heavy hex structural bolts HV with hex head screw, nut and washers
  1. Product image of Peiner - Sets of heavy hex structural bolts HV with hex head screw, nut and washers
  2. Technical drawing with dimensions of Peiner - Sets of heavy hex structural bolts HV with hex head screw, nut and washers
  3. Functional principle of Peiner - Sets of heavy hex structural bolts HV with hex head screw, nut and washers
Overlay

1

/3
Product image of Peiner - Sets of heavy hex structural bolts HV with hex head screw, nut and washers
  • Product image of Peiner - Sets of heavy hex structural bolts HV with hex head screw, nut and washers
  • Technical drawing with dimensions of Peiner - Sets of heavy hex structural bolts HV with hex head screw, nut and washers
  • Functional principle of Peiner - Sets of heavy hex structural bolts HV with hex head screw, nut and washers

Peiner - Sets of heavy hex structural bolts HV with hex head screw, nut and washers

BN 97
Standard
EN 14399-1
Headform
Hexagon
Drive
Hexagon
Thread
partially threaded
Brand
Peiner
Material
Steel
Property class
10.9
Surface
hot dip galvanized
Product application features

Description

Product features

Product information: www.peiner-ut.com

Other documentation: www.bossard.com

Assembly

The HV nuts are lubricated for installation. Correct installation is achieved by screwing on the HV nut EN 14399-4 with the corresponding HV bolt EN 14399-4 and HV washers EN 14399-6. Pairing of the same make ensures the correct matching and the intended tightening behaviour. Additional lubrication of bolts, nuts and washers changes the preload parameters and causes assembly errors.

Functional Principle

Scope of Supply

Sets of heavy hex structural bolts consist of:

1 bolt EN 14399-4 steel 10.9

1 nut EN 14399-4 steel 10

2 washers EN 14399-6 Steel 300 HV

nut lubricated k-class: K1

Variants

CAD