Hex socket head cap screws fully threaded

BN 31101
Product image of Hex socket head cap screws fully threaded
  1. Product image of Hex socket head cap screws fully threaded
  2. Technical drawing with dimensions of Hex socket head cap screws fully threaded
Overlay

1

/2
Product image of Hex socket head cap screws fully threaded
  • Product image of Hex socket head cap screws fully threaded
  • Technical drawing with dimensions of Hex socket head cap screws fully threaded

Hex socket head cap screws fully threaded

BN 31101
Standard
DIN 912 (Standard withdrawn) ISO 4762 ~UNI 5931 ~ČSN 021143
Headform
Cylindrical
Drive
Hexagon socket
Thread
fully threaded
Material
Stainless steel
Property class
80
Material type
A4

Variants

CAD