Hex socket head cap screws partially threaded

BN 2162
Product image of Hex socket head cap screws partially threaded
  1. Product image of Hex socket head cap screws partially threaded
  2. Technical drawing with dimensions of Hex socket head cap screws partially threaded
Overlay

1

/2
Product image of Hex socket head cap screws partially threaded
  • Product image of Hex socket head cap screws partially threaded
  • Technical drawing with dimensions of Hex socket head cap screws partially threaded

Hex socket head cap screws partially threaded

BN 2162
Standard
DIN 912 (Standard withdrawn) ISO 4762 ~UNI 5931 ~ČSN 021143
Headform
Cylindrical
Drive
Hexagon socket
Thread
partially threaded
Material
Steel
Property class
8.8
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)

Assembly

The designation system according to ISO 10683 defines the expected corrosion protection and the friction coefficient range. Further performance specifications of a coating brand used are not specified. Additional thread coating may limit the ability to install zinc flake coated screws < M5 by hand.

Variants

CAD