Pozi pan head machine screws form Z

BN 3311
Product image of Pozi pan head machine screws form Z
  1. Product image of Pozi pan head machine screws form Z
  2. Technical drawing with dimensions of Pozi pan head machine screws form Z
Overlay

1

/2
Product image of Pozi pan head machine screws form Z
  • Product image of Pozi pan head machine screws form Z
  • Technical drawing with dimensions of Pozi pan head machine screws form Z

Pozi pan head machine screws form Z

BN 3311
Standard
DIN 7985 A (Standard withdrawn) ~ISO 7045 ~UNI 7687 ~ČSN 021147
Headform
Pan Head (cheese head)
Drive
Cross recess Z (Pozidriv)
Thread
fully threaded
Material
Stainless steel
Material type
A4

Variants

CAD