JACOB® G502-1xxx-zz - Sealing grommets for metric through bore-hole

BN 22268
Overlay

1

/2

JACOB® G502-1xxx-zz - Sealing grommets for metric through bore-hole

BN 22268
Brand
JACOB®
Brandtype
G502-1xxx-zz
Material
Ethylene-Propylene rubber
Material execution
EPDM

Description

Product features

  • Grommet, easy-to-install, halogenefree

  • Temperature range: -40 °C ... +110 °C

  • Protection grade: IP67

Additional information

Test standard: EN 60670-1 :2005+A1 :2013 SEMKO Report: 1301727 (M12-M50) 1612391 (M63) 1122298 (M12-M63, for larger wall thickness)

Variants