JACOB® - Sealing grommets for metric through bore-hole, with additonal anchorage

BN 22267
Product image of JACOB® - Sealing grommets for metric through bore-hole, with additonal anchorage
  1. Product image of JACOB® - Sealing grommets for metric through bore-hole, with additonal anchorage
  2. Technical drawing with dimensions of JACOB® - Sealing grommets for metric through bore-hole, with additonal anchorage
Overlay

1

/2
Product image of JACOB® - Sealing grommets for metric through bore-hole, with additonal anchorage
  • Product image of JACOB® - Sealing grommets for metric through bore-hole, with additonal anchorage
  • Technical drawing with dimensions of JACOB® - Sealing grommets for metric through bore-hole, with additonal anchorage

JACOB® - Sealing grommets for metric through bore-hole, with additonal anchorage

BN 22267
Brand
JACOB®
Material
Polyamide
Material type
PA 6.6 / TPE

Description

Product features

  • Innovative two-component grommet, quick and easy installation, fixed in both directions when mounted, with "Pushout"-membrane, wide sealing range, elastomer coated for cable retention and protection, space saving design and low height, also usable as sealing element, approved materials according UL94-HB, halogenefree.
  • Temperature range: -20 °C ... +70 °C ... +125 °C (+125 °C according manufacture report)
  • Protection grade: IP65

Variants