WGR Rathmann - Hex domed cap nuts for segment clamping bolts

BN 1633
Product image of WGR Rathmann - Hex domed cap nuts for segment clamping bolts
  1. Product image of WGR Rathmann - Hex domed cap nuts for segment clamping bolts
  2. Technical drawing with dimensions of WGR Rathmann - Hex domed cap nuts for segment clamping bolts
Overlay

1

/2
Product image of WGR Rathmann - Hex domed cap nuts for segment clamping bolts
  • Product image of WGR Rathmann - Hex domed cap nuts for segment clamping bolts
  • Technical drawing with dimensions of WGR Rathmann - Hex domed cap nuts for segment clamping bolts

WGR Rathmann - Hex domed cap nuts for segment clamping bolts

BN 1633
Standard
~DIN 1587
Brand
WGR Rathmann
Material
Stainless steel
Material number
1.4301

Description

Product features

  • Material: stainless steel 1.4301(X5CrNi18-10) to AD / Gr. 8B to ASME
  • Sandblasted/oiled
  • Staggered loadability up to 400 °C
  • Certificate of conformance available upon request To AD: EN 10204-3.1 / To ASME: EN 10204-3.1

Other documentation: www.wgr-rathmann.com

Additional information

Certificate of conformance available upon request: To AD: EN 10204-3.1. To ASME: EN 10204-3.1.

Variants

CAD