PEM® LA4 - Self-clinching lock nuts floating, for metallic materials

BN 26592
Product image of PEM® LA4 - Self-clinching lock nuts floating, for metallic materials
  1. Product image of PEM® LA4 - Self-clinching lock nuts floating, for metallic materials
  2. Technical drawing with dimensions of PEM® LA4 - Self-clinching lock nuts floating, for metallic materials
  3. Assembly illustration for PEM® LA4 - Self-clinching lock nuts floating, for metallic materials
Overlay

1

/3
Product image of PEM® LA4 - Self-clinching lock nuts floating, for metallic materials
  • Product image of PEM® LA4 - Self-clinching lock nuts floating, for metallic materials
  • Technical drawing with dimensions of PEM® LA4 - Self-clinching lock nuts floating, for metallic materials
  • Assembly illustration for PEM® LA4 - Self-clinching lock nuts floating, for metallic materials

PEM® LA4 - Self-clinching lock nuts floating, for metallic materials

BN 26592
Brand
PEM®
Brandtype
LA4
Material
Stainless steel
Material type
(AISI 400)
Surface
passivated

Description

Product features

  • For use in sheet hardness max.HRB 88
  • Retainer: stainless steel AISI 400 passivated
  • Nut: stainless steel AISI 300, black dry-film lubricant

Assembly

Variants