PEM® microPEM® MSO4 - Miniatur self-clinching threaded standoffs open type, with UNF thread, for stainless steel and metallic materials

BN 26804
Product image of PEM® microPEM® MSO4 - Miniatur self-clinching threaded standoffs open type, with UNF thread, for stainless steel and metallic materials
  1. Product image of PEM® microPEM® MSO4 - Miniatur self-clinching threaded standoffs open type, with UNF thread, for stainless steel and metallic materials
  2. Technical drawing with dimensions of PEM® microPEM® MSO4 - Miniatur self-clinching threaded standoffs open type, with UNF thread, for stainless steel and metallic materials
  3. Assembly illustration for PEM® microPEM® MSO4 - Miniatur self-clinching threaded standoffs open type, with UNF thread, for stainless steel and metallic materials
Overlay

1

/3
Product image of PEM® microPEM® MSO4 - Miniatur self-clinching threaded standoffs open type, with UNF thread, for stainless steel and metallic materials
  • Product image of PEM® microPEM® MSO4 - Miniatur self-clinching threaded standoffs open type, with UNF thread, for stainless steel and metallic materials
  • Technical drawing with dimensions of PEM® microPEM® MSO4 - Miniatur self-clinching threaded standoffs open type, with UNF thread, for stainless steel and metallic materials
  • Assembly illustration for PEM® microPEM® MSO4 - Miniatur self-clinching threaded standoffs open type, with UNF thread, for stainless steel and metallic materials

PEM® microPEM® MSO4 - Miniatur self-clinching threaded standoffs open type, with UNF thread, for stainless steel and metallic materials

BN 26804
Brand
PEM®
Brandtype
microPEM® MSO4
Material
Stainless steel
Material type
(AISI 400)
Base coat
passivated

Description

Product features

  • For use in sheet hardness max. HRB 88

Assembly

Variants