PEM® SO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials

BN 20618
Product image of PEM® SO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
  1. Product image of PEM® SO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
  2. Technical drawing with dimensions of PEM® SO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
  3. Assembly illustration for PEM® SO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
Overlay

1

/3
Product image of PEM® SO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
  • Product image of PEM® SO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
  • Technical drawing with dimensions of PEM® SO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
  • Assembly illustration for PEM® SO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials

PEM® SO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials

BN 20618
Brand
PEM®
Brandtype
SO
Material
Steel
Material execution
hardened
Surface
zinc plated clear passivated

Description

Product features

  • For use in sheet hardness max. HRB 80

Assembly

Variants